Download document () of 20

184642
Model code: XPRCC2006

Eaton xEnergy Main LV systems LV switchgear. Separating partition, sideways, for cable connection area, depth 600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184642
EAN
4015081786763
Product Length/Depth
272 mm
Product Height
1905 mm
Product Width
19 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Model Code
XPRCC2006

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.