Download document () of 20

184819
Model code: XPN3BCB0406

Eaton xEnergy Main LV systems LV switchgear. Partition NZM3, Mainbusbar/Connection Area W=425mm, D=600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184819
EAN
4015081788668
Product Length/Depth
448 mm
Product Height
28 mm
Product Width
412 mm
Product Weight
1.946 kg
Compliances
RoHS conform
Model Code
XPN3BCB0406

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2b

Export product specification