Download document () of 20

185200
Model code: XME0605CSV

Eaton xEnergy Main LV systems LV switchgear. Empty space cover, PIFT, ventilated, H = 125mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185200
EAN
4015081806850
Product Length/Depth
24 mm
Product Height
124 mm
Product Width
590 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
XME0605CSV

Product specifications

Number of height units
0
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.