Download document () of 20

187071
Model code: M30C-FWS3-SA(*)-*

Eaton Moeller® series M30 Key-operated actuator, Flat Front, momentary, 3 positions 0, Metal bezel, Suitable for master key systems

General Specifications

Product Name
Eaton Moeller® series M30 Key-operated actuator
Catalog Number
187071
Product Length/Depth
36 mm
Product Height
75 mm
Product Width
46 mm
Product Weight
0.085 kg
Certifications
IEC/EN 60947
VDE 0660
CSA file No. 012528
CSA Class No.: 3211-03
DNV
UL File No.: E29184
GL
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
CE marking
UL Category Control No.: NKCR
UL Listed
CSA certified
Model Code
M30C-FWS3-SA(*)-*

Features & Functions

Bezel color
Titanium
Bezel material
Metal
Design
Key operation lock mechanism
Flat front
Fitted with:
Front ring

General

Accessories
2 keys included with supplied equipment.
Degree of protection
NEMA 4X, 13
Degree of protection (front side)
IP64
Lifespan, mechanical
100,000 Operations
Opening diameter
30 mm
Operating frequency
100 Operations/h
Operating torque
0.5 Nm
Overvoltage category
III
Pollution degree
3
Product category
RMQ-Titan
Size
Front dimensions: Ø 36 mm
Suitable for
Master key systems
Switching angle
40 °
Type
Key-operated button

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Communication

Connection to SmartWire-DT
Yes
With SWD-RMQ connections

Actuator

Actuator color
Black
Actuator function
Spring-return
Momentary
Key withdrawable in position 0
Actuator type
Key
Number of switch positions
3

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.