Download document () of 20

187079
Model code: M30C-FINC-SWD

Eaton Moeller® series M30 SWD incremental encoder, Metal bezel

General Specifications

Product Name
Eaton Moeller® series M30 SWD encoder
Catalog Number
187079
EAN
4015081821372
Product Length/Depth
36 mm
Product Height
53 mm
Product Width
46 mm
Product Weight
0.055 kg
Certifications
IEC/EN 60947
Catalog Notes
Front element SmartWire-DT encoder
Model Code
M30C-FINC-SWD

Features & Functions

Bezel color
Metal
Design
Flat front
Functions
For connecting to SmartWire-DT
Actuation function

General

Accessory/spare part type
Other
Degree of protection
IP65
Opening diameter
30.5 mm
Type
Encoder

Ambient conditions, mechanical

Mounting position
As required

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Communication

Connection to SmartWire-DT
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.