Download document () of 20

187888
Model code: BPZ-KR101/300-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable marshalling box for IP30 floor standing distribution boards, HxWxD = 100 x 1000 x 300 mm, white

General Specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
187888
EAN
4015081855735
Product Length/Depth
300 mm
Product Height
100 mm
Product Width
1000 mm
Product Weight
5.582 kg
Compliances
RoHS conform
Model Code
BPZ-KR101/300-W

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
White
Traffic white (RAL 9016)
Load capacity - max
350 kg
RAL-number
9016
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
300 mm
Suitable for width
1000 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Export product specification