Download document () of 20

187907
Model code: EP23XNH002R-OG

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 160A, WxH=250x450mm, 2x XNH00 3p, busbar mounting

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187907
EAN
4015081855926
Product Length/Depth
415 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
EP23XNH002R-OG

Product specifications

Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
2
Number of fuse switch disconnectors
2
Amperage rating
160 A
Number of poles
Three-pole
Mounting method
Rail system

Export product specification