Download document () of 20
Discontinued

191002
Model code: XV-313-10-CE0-A00-1C

Eaton XV-313 User interface with PLC for rear mounting as an SWD coordinator,24 VDC,10.1-inch PCT displ.,1024x600 pixels,1xEthernet,1xRS232,1xRS485,1xCAN,1xSWD,1xSD

General Specifications

Product Name
Eaton XV-313 Touch panel
Catalog Number
191002
EAN
7640130099067
Product Length/Depth
282 mm
Product Height
57 mm
Product Width
190 mm
Product Weight
1.21 kg
Certifications
CUL
EMC according to 2014/30/EU
UL 61010-2-201
Certified by UL for use in Canada
CE
DNV GL
UL
IEC/EN 61131-2
EN 50178
UL File No.: E205091
Model Code
XV-313-10-CE0-A00-1C

Product specifications

Type
Control panel with PLC as a SmartWire-DT coordinator and 2nd Ethernet port
Features
Ethernet interface
Target and web visualization
USB device
Slot for SD card
Fanless CPU and system cooling, natural convection-based passive cooling
Operating System Windows Embedded Compact 7 pro
Integrated Runtime visualization software license
RS232
USB Host
Portrait format
CAN
RS485
Overload proof
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
1 x RS485 (built-in interface)
Message system (incl. buffer and confirmation)
SW interfaces
1 x USB device (built-in interface)
Color display
1 x CANopen®/easyNet (built-in interfaces)
Recipes
Printer output
1 x USB host 2.0 (built-in interface)
1 x SmartWire-DT (built-in interface)
2 x Ethernet 10/100 Mbps (built-in interface)
1 x RS232 (built-in interface)
Message indication
Fuse type
Built-in fuse (not accessible)
Addressing
Address set automatically
Climatic proofing
Cold to EN 60068-2-1
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
Yes
Enclosure material
Insulated material
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
404 mm
Product category
HMI-PLC (integrated SPS function)
Resolution
  • 1024 x 600 px
  • WSVGA
Air pressure
795 - 1080 hPa (operation)
Display size
222.72 x 125.28 mm
16:9
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
43.1 mm
Equipment heat dissipation, current-dependent Pvid
18 W
Front height
255 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Connection
SmartWire-DT blade terminal SWD4-8MF2
Operating system
Windows Embedded Compact 7 Pro
Communication interface
SmartWire-DT master
Software
XSOFT-CODESYS-2, PLC-Programming software, Engineering
XSOFT-CODESYS, Visualization software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
Emitted interference
According to IEC/EN 61000-6-4
Mounting method
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Rear mounting
Display contrast ratio
500:1
Number of slots
1 (for SD-Card)
Display lighting
LED
Dimmable via software
Interference immunity
According to EN 61000-6-2
Display type
Anti-glare tempered glass without bezel
TFT
Color display, TFT, anti-glare
Protection against polarity reversal
Yes
Yes, for supply voltage (Siemens MPI optional)
Relative humidity
10 - 95 % (non-condensing)
Lifespan
50,000 h (Service life of back-lighting)
Residual ripple
≤ 5 % (input voltage)
Connection type
SWD: Plug, 8-pole
Push in terminals, Supply voltage
Rated control supply voltage
24 V DC (UPOW, -15 %/+20 %)
24 V DC (UAUX, -15 %/+20 %)
Inrush current
12.5 A (for 6 ms)
Data transfer rate
250 kBit/s, SmartWire-DT
125 kBit/s, SmartWire-DT
Degree of protection
NEMA 12
NEMA 4X
IP20, rear (according to EN 60529-1)
Luminance intensity
400 cd/m²
Degree of protection (front side)
IP65
NEMA 12
Number of colors of the display
16777216
Station
SmartWire-DT master, SmartWire-DT network
Vibration resistance
9 - 60 Hz, ± 0.15 mm
60 - 150 Hz, ± 2 g
5 - 9 Hz, ± 3.5 mm
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Supply current
0.7 A, Imax, SmartWire-DT supply
If contactors with a total power consumption > 3 A are connected, a power feeder module EU5C-SWD-PF1/2 has to be used, Supply voltage UAux
3 A, Imax, Supply voltage UAux
If SmartWire-DT modules with a total power consumption > 0.7 A are connected, a power feeder module EU5C-SWD-PF2 has to be used; SmartWire-DT supply
Memory
Flash: 1 GByte SLC
NVRAM: 128kByte Retain
DRAM: 512 MByte RAM
SD card, Type: SDSC, SDHC (external memory)
Functions
SmartWire-DT coordination
Additional software components, loadable
Process value representation (output) possible
Process default value (input) possible
Touch technology
Projected Capacitive Touch (PCT)
Capacitive multitouch
Multi-touch touch panel touch sensor
Model
Plastic enclosure and glass panel in aluminum mounting frame
Interfaces
USB 2.0 device (not galvanically isolated)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 host (not galvanically isolated)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
10/100 Mbps Ethernet connection
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
LED indicator
Status indication of Supply voltage: LED
Status indication of SmartWire-DT network: Configurable green or red LED
Status indication of SmartWire-DT master: Green and red LEDs
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms, Bridging voltage dips
≤ 10 ms from rated voltage (24 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
1024
Number of pixels (vertical)
600
Number of SmartWire-DT slaves
99
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Screen size (diagonal)
7 in
Static heat dissipation, non-current-dependent Pvs
18 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
35 V DC (for a duration of < 100 ms)
18.0 - 31.2 V DC, absolute with ripple
Potential isolation
Supply voltage UAUX: no
Power supply: no
Between UPow and 15 V SmartWire-DT supply voltage: no
Power consumption
Max. 18 W
18 W typ.
15.5 W
Protocol
CAN
MODBUS
EtherNet/IP
TCP/IP
EtherCAT
Rated operational current (Ie)
0.7 A
Rated operational voltage
14.5 V (± 3 % - SmartWire-DT)
24 V DC (power-supply - safety extra low voltage)
Typically UAUX -0.2 V (for 24 V DC slaves)
Short-circuit protection
No, external fuse FAZ Z3, Supply voltage UAux
Yes, Short-circuit rating, SmartWire-DT supply voltage
Shock resistance
15 g, 11 ms, Mechanical
Terminal capacity
0.25 - 1.5 mm², flexible with ferrule
24 - 16 AWG, solid or stranded
0.2 - 1.5 mm², solid

Export product specification