Download document () of 20

192881
Model code: XSPBUP1006

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, pre-punched, for WxD=1000x600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192881
EAN
9010238002234
Product Length/Depth
895 mm
Product Height
1.5 mm
Product Width
470 mm
Product Weight
4.95 kg
Compliances
RoHS conform
Model Code
XSPBUP1006

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.