Download document () of 20

193036
Model code: XLST5A34

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 300 x 400mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193036
EAN
9010238003385
Product Length/Depth
275 mm
Product Height
8 mm
Product Width
200 mm
Product Weight
0.74 kg
Compliances
RoHS conform
Model Code
XLST5A34

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
300 mm
Material
Aluminum
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.