Download document () of 20

193054
Model code: XLST5A658

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 650 x 800mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193054
EAN
9010238003569
Product Length/Depth
675 mm
Product Height
8 mm
Product Width
550 mm
Product Weight
5.09 kg
Compliances
RoHS conform
Model Code
XLST5A658

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
650 mm
Material
Aluminum
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.