Download document () of 20

193074
Model code: XLSD3L183

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges left, HxW = 1800 x 300mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193074
EAN
9010238003767
Product Length/Depth
27 mm
Product Height
1740 mm
Product Width
292 mm
Product Weight
13.7 kg
Compliances
RoHS conform
Model Code
XLSD3L183

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.