Download document () of 20

193171
Model code: BP-O-350/8-EP-W

Eaton xEnergy Basic LV systems Low voltage switchgear. IP31 Surface-mounted installation distributor, EP, WxHxD=350x860x250mm, white, twist lock

General Specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193171
EAN
9010238007482
Product Length/Depth
250 mm
Product Height
860 mm
Product Width
350 mm
Product Weight
17.2 kg
Compliances
RoHS conform
Model Code
BP-O-350/8-EP-W

Product specifications

Type
Basic device
Features
Connectable
EMC-version
Mounting plate depth-adjustable
Surface finishing
Powder coating
Degree of protection
IK08 (impact resistance)
IP31
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Number of locks
0
RAL-number
9016
Material
Sheet steel
Steel
Mounting method
Surface mounting
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the door(s) according to IEC 62208 - max
0 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Number of connector holes
0

Export product specification