Download document () of 20

193201
Model code: BPZ-KR3.51/400

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable arrangement plinth for floor standing distribution board IP54, HxWxD=100x350x400mm, grey

General Specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
193201
EAN
9010238007550
Product Length/Depth
400 mm
Product Height
100 mm
Product Width
350 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
BPZ-KR3.51/400

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
Load capacity - max
300 kg
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
350 mm
Suitable for length/depth
400 mm
Suitable for width
350 mm
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Export product specification