Download document () of 20

193235
Model code: BPZ-DMS-400/12-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, left-hinged, internal locking, IP55, HxW=1230x405mm

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193235
EAN
9010238007741
Product Length/Depth
45 mm
Product Height
1227 mm
Product Width
405 mm
Product Weight
7 kg
Compliances
RoHS conform
Model Code
BPZ-DMS-400/12-L

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification