Download document () of 20

193258
Model code: BPZ-DMT-600/17-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (sheet metal), left-hinged, internal locking, IP55, HxW=1730x605mm

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193258
EAN
9010238007956
Product Length/Depth
45 mm
Product Height
1727 mm
Product Width
605 mm
Product Weight
14.3 kg
Compliances
RoHS conform
Model Code
BPZ-DMT-600/17-L

Product specifications

Type
Additional equipment
Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification