Download document () of 20

193275
Model code: MDBA-WM/BI-12040

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. Wall-mounting set for BI-12040, depth-adjustable

General Specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
193275
EAN
9010238008106
Product Length/Depth
40 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
MDBA-WM/BI-12040

Product specifications

Special features
Wall-mounting set; 8x single brackets = 4x fixing units = 1 set; depth-adjustable
Type
  • TKS Norway
  • Extended & compact
Accessory/spare part type
Other
Color
Stainless steel
RAL-number
0
Material
Stainless steel
Model
Mounting angle
Functions
Additional equipment
Wall-mounting set

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.