Download document () of 20

193663
Model code: EP22RGT

Eaton xEnergy Basic LV systems Low voltage switchgear. Modular device module, WxH=250x300mm

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193663
EAN
9010238035256
Product Length/Depth
45 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.56 kg
Compliances
RoHS conform
Model Code
EP22RGT

Product specifications

Number of DIN rails
2
Number of modular spacings per DIN-rail
12
Row distance
150 mm
Functions
Extension possible
Additional equipment

Export product specification