Download document () of 20

193670
Model code: EP23RK3A

Eaton xEnergy Basic LV systems Low voltage switchgear. Top-hat rail mounting unit,WxH=250x450mm, horizontal

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193670
EAN
9010238035324
Product Length/Depth
127 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
EP23RK3A

Product specifications

Number of DIN rails
3
Number of modular spacings per DIN-rail
12
Row distance
150 mm
Functions
Extension possible
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.