Download document () of 20

194590
Model code: BS-S60-CI/EP

Eaton xEnergy Safety Ci LV systems LV switchgear. Blanking strip SASY60i Ci / EP

General Specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
194590
EAN
9010238058927
Product Length/Depth
15 mm
Product Height
195 mm
Product Width
56 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
BS-S60-CI/EP

Product specifications

Used with
GA-43-S60-XNH00/D02
GA-44-S60-XNH00/D02
Prepared enclosure
xEnergy Safety Ci
Modular busbar system
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Blanking strips
Color
Gray
Surface protection
Lacquered
Unit type
Modular system
RAL-number
7035
Width in number of modular spacings
3
Material
Plastic
Suitable for
Covering unused spaces
Functions
To cover unused spaces
Prepared enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.