Download document () of 20

196083
Model code: XLSD4D1810

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, two wings, HxW = 1800 x 1000mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196083
EAN
9008790952470
Product Length/Depth
55 mm
Product Height
1740 mm
Product Width
520 mm
Product Weight
39.22 kg
Compliances
RoHS conform
Model Code
XLSD4D1810

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.