Download document () of 20

196092
Model code: XLSD4R1465

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges right, HxW = 1400 x 650mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196092
EAN
9008790952555
Product Length/Depth
27 mm
Product Height
1340 mm
Product Width
642 mm
Product Weight
18.85 kg
Compliances
RoHS conform
Model Code
XLSD4R1465

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.