Download document () of 20

196190
Model code: XLABF40

Eaton xEnergy Light LV systems LV switchgear. Busbar support, clamp bracket for 2x 40x10mm

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196190
EAN
9008790953514
Product Length/Depth
30.1 mm
Product Height
112.5 mm
Product Width
36 mm
Product Weight
0.14 kg
Compliances
RoHS conform
Model Code
XLABF40

Product specifications

Current rating - max
1600 A
Busbar distance
185 mm
Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.