Download document () of 20

196193
Model code: XLABT20

Eaton xEnergy Light LV systems LV switchgear. Busbar support (complete) for 2x 20x10mm, BT

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196193
EAN
9008790953545
Product Length/Depth
279 mm
Product Height
165 mm
Product Width
74 mm
Product Weight
0.89 kg
Compliances
RoHS conform
Model Code
XLABT20

Product specifications

Current rating - max
1150 A
Busbar distance
60 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.