Download document () of 20

196209
Model code: XLASRW11

Eaton xEnergy Light LV systems LV switchgear. Mounting Kit, Horizontal Busbar Top, Height=200, Width=1100

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196209
EAN
9008790955570
Product Length/Depth
15 mm
Product Height
44 mm
Product Width
991 mm
Product Weight
0.844 kg
Compliances
RoHS conform
Model Code
XLASRW11

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.