Eaton xEnergy Light LV systems LV switchgear. Terminal cover NZM3/PDE3 4P N
| Product Name | 
                                                Eaton xEnergy Light LV systems LV switchgear
                                             | 
| Catalog Number | 
                                                196316
                                             | 
| EAN | 
                                                9008790954405
                                             | 
| Product Length/Depth | 
                                                500 mm
                                             | 
| Product Height | 
                                                300 mm
                                             | 
| Product Width | 
                                                200 mm
                                             | 
| Product Weight | 
                                                1 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XLPTN34
                                             | 
| Color | 
                                                Gray
                                             | 
| Material | 
                                                Plastic
                                             | 
| Model | 
                                                Other
                                             | 
| RAL-number | 
                                                7037
                                             |