Download document () of 20

196336
Model code: XLMFGC26

Eaton xEnergy Light LV systems LV switchgear. Front plate, blind, HxW= 200 x 600mm

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196336
EAN
9008790954597
Product Length/Depth
40 mm
Product Height
198 mm
Product Width
523 mm
Product Weight
0.93 kg
Compliances
RoHS conform
Model Code
XLMFGC26

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.