Download document () of 20

196400
Model code: XLMMSH358

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 350 x 800mm

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196400
EAN
9008790955211
Product Length/Depth
72 mm
Product Height
344 mm
Product Width
699.5 mm
Product Weight
3.1 kg
Compliances
RoHS conform
Model Code
XLMMSH358

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.