Download document () of 20

197488
Model code: DA1-32030FB-B20C

Eaton DA1 Frequency inverter, 230 V AC, 3-phase, 30 A, 7.5 kW, IP20/NEMA 0, Radio interference suppression filter, Brake chopper, Additional PCB protection, OLED display, FS4

General Specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
197488
EAN
4015081940639
Product Length/Depth
241 mm
Product Height
419 mm
Product Width
173 mm
Product Weight
9.2 kg
Certifications
IEC/EN61800-3
Safety: EN 61800-5-1: 2003
UkrSEPRO
UL Category Control No.: NMMS, NMMS7
CUL
IEC/EN 61800-3
RCM
RoHS, ISO 9001
UL
UL 508C
UL report applies to both US and Canada
IEC/EN 61800-2
EAC
IEC/EN61800-5
Certified by UL for use in Canada
CE
UL File No.: E172143
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-32030FB-B20C

General

Cable length
100 m, screened, maximum permissible cable length
150 m, unscreened, maximum permissible cable length
C3 ≤ 25 m, maximum motor cable length
200 m, unscreened, with motor choke, maximum permissible cable length
C2 ≤ 5 m, maximum motor cable length
200 m, screened, with motor choke, maximum permissible cable length
Communication interface
EtherCAT, optional
SmartWire-DT, optional
Modbus-TCP, optional
Modbus RTU
PROFIBUS, optional
PROFINET, optional
OP-Bus (RS485)
CANopen®
DeviceNet, optional
Ethernet IP, optional
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD1 SmartWire DT module
Degree of protection
IP20
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
PC connection
Control unit
Radio interference suppression filter
IGBT inverter
OLED display
Additional PCB protection
Internal DC link
Breaking resistance
Brake chopper
Frame size
FS4
Functions
4-quadrant operation possible
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
CAN
Other bus systems
TCP/IP
MODBUS
PROFIBUS
PROFINET IO
EtherNet/IP
DeviceNet
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Suitable for
Branch circuits, (UL/CSA)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.

Climatic environmental conditions

Ambient operating temperature - min
-10 °C
Altitude
Max. 1000 m
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
96.1 % (η)
Heat dissipation at current/speed
127 W at 25% current and 0% speed
130 W at 25% current and 50% speed
160 W at 50% current and 0% speed
171 W at 50% current and 50% speed
214 W at 50% current and 90% speed
284 W at 100% current and 0% speed
337 W at 100% current and 50% speed
410 W at 100% current and 90% speed
Input current ILN at 150% overload
36.4 A
Leakage current at ground IPE - max
1.42 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
Speed control with slip compensation
Sensorless vector control (SLV)
U/f control
Optional: Vector control with feedback (CLV)
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
240 V AC, 3-phase
230 V AC, 3-phase
Overload current IL at 150% overload
45 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie) at 150% overload
30 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
7.5 kW
Rated operational voltage
240 V AC, 3-phase
230 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
50 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 VAC

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
28 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
30 A
Assigned motor power at 230/240 V, 60 Hz, 1-phase
10 HP

Apparent power

Apparent power at 230 V
11.95 kVA
Apparent power at 240 V
12.47 kVA

Braking function

Braking resistance
22 Ω
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 100 % (DC)
Switch-on threshold for the braking transistor
390 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (analog)
2
Number of outputs (digital)
2
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.