Download document () of 20

197658
Model code: SWD4-M5LF8-24-2S

Eaton SWD4 Flat cable, SmartWire-DT, 0.5 m, 8-Pole, prefabricated with 2 blade terminals SWD4-8MF2

General Specifications

Product Name
Eaton SWD4 Accessory Flat cable
Catalog Number
197658
EAN
4015081946440
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
50 mm
Product Weight
0.1 kg
Certifications
CSA
CSA Class No.: 3211-07
CSA File No.: 2324643
UL
UL Category Control No.: NKCR
UL File No.: E29184
UL Listed
CSA certified
Model Code
SWD4-M5LF8-24-2S

Product specifications

Suitable as
Signaling cable
Features
UV resistant
Cable type
Other
Conductor category
Class 2 = stranded
Cable category
Other
Reaction-to-fire class (EN 13501-6)
None
Specification material outer sheath
Polypropylene
Stranding
Bundle
Stranding element
Pairs
Nominal cross section (conductor)
0.23 mm²
Number of cores
8
Number of stranding elements
0
NVP value
66.7 %
Outer diameter - approximate
17.5 mm
Permitted bending radius, moving application with forced guidance - min
15 mm
Permitted bending radius, moving application with free movement - min
15 mm
Permitted bending radius, stationary application/permanent installation - min
7.5 mm
Permitted temperature of outer cable (assembled) without vibration - max
105 °C
Permitted temperature of outer cable (assembled) without vibration - min
-30 °C
Permitted temperature of outer cable (assembling/handling) - max
105 °C
Permitted temperature of outer cable (assembling/handling) - min
-10 °C
Circuit integrity
None
Approved type of underground installation
Other
Material reinforcement
Other
Armouring/reinforcement
None
Cable geometry
Flat
Conductor material
Other
Conductor diameter
1.35 mm
AWG-size
24
Conductor surface
Tinned
Core identification
Colour
Core insulation material
Other
Euro class acidity (EN 13501-6)
None
Euro class flaming droplets/particles (EN 13501-6)
None
Flame retardant
In accordance with EN 60332-1-2
Outer sheath color
Green
Outer sheath material
Polyvinyl chloride (PVC)
Protective sheath material
Other
Screen over stranding
None
Screen over stranding element
Foil
Smoke development class (EN 13501-6)
None
Nominal voltage U
24 V
Characteristic impedance
100 Ω
Rolled out cable width
17.5 mm
Tensile strength during installation - max
11.5 N
Number of sheath layers
0
Weight per kilometer
200 kg/km

Export product specification