Download document () of 20

199366
Model code: DXG-KEY-N12CON

Eaton DG1 DG1/DH1: IP54 keyboard cable adapter

General Specifications

Product Name
Eaton DXG Keypad option
Catalog Number
199366
EAN
4015081976522
Product Length/Depth
55 mm
Product Height
96.6 mm
Product Width
77.2 mm
Product Weight
0.104 kg
Compliances
CE
Model Code
DXG-KEY-N12CON

Product specifications

Used with
DG1
Accessory/spare part type
Cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.