Download document () of 20

199460
Model code: DILM32-XRL-PI

Eaton Moeller® series DILM Reversing wiring kit DILM17…-PI through DILM32…-PI

General Specifications

Product Name
Eaton Moeller® series DILM reversing wiring kit
Catalog Number
199460
EAN
4015081978663
Product Length/Depth
81 mm
Product Height
29 mm
Product Width
40 mm
Product Weight
0.039 kg
Compliances
CE Marked
RoHS conform
Model Code
DILM32-XRL-PI

Product specifications

Number of poles
Three-pole
Model
Reversing switching
Suitable for number of poles
3
Product category
Accessories

Export product specification