Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Fuse-link, high speed, 200 A, AC 690 V, BS88, 83 x 136 mm, aR, BS
| Product Name | 
                                                Eaton Bussmann series high speed british standard fuse
                                             | 
| Catalog Number | 
                                                200CMMT
                                             | 
| EAN | 
                                                5027590078238
                                             | 
| Product Length/Depth | 
                                                98 mm
                                             | 
| Product Height | 
                                                40 mm
                                             | 
| Product Width | 
                                                97 mm
                                             | 
| Product Weight | 
                                                540 g
                                             | 
| Compliances | 
                                                CE
                                             | 
| Amperage Rating | 
                                                200 A
                                             | 
| Breaking capacity | 
                                                200 kA
                                             | 
| Fuse indicator | 
                                                None
                                             | 
| Insulated metal gripping lugs (IMGL) | 
                                                No
                                             | 
| Utilization category | 
                                                aR (accompanied semiconductor protection)
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Rated switching capacity | 
                                                200 kA
                                             | 
| Rated voltage AC | 
                                                690 V
                                             | 
| Center-to-center distance of connections | 
                                                110 mm
                                             | 
| Mounting dimension | 
                                                M10
                                             | 
| Current type | 
                                                AC
                                             | 
| Class | 
                                                Class aR
                                             | 
| Fuse shape | 
                                                Center dual barrel bolted tags
                                             | 
| Color | 
                                                None
                                             | 
| Construction size | 
                                                Other
                                             | 
| Packaging type | 
                                                Standard
                                             | 
| Voltage rating | 
                                                690 V
                                             | 
| Type | 
                                                Fuse
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             | 
| Fuse type | 
                                                CMMT
                                             | 
| Fuse system (according to IEC 60269) | 
                                                Other
                                             |