Download document () of 20

207068
Model code: T0-1-15402/I1

Eaton Moeller® series T0 ON-OFF switches, T0, 20 A, surface mounting, 1 contact unit(s), Contacts: 2, 45 °, maintained, With 0 (Off) position, 0-1, Design number 15402

General Specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
207068
EAN
4015082070687
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.253 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-1-15402/I1

Export product specification