Download document () of 20

207158
Model code: T0-3-15683/I1/SVB-SW

Eaton Moeller® series T0 Main switch, T0, 20 A, surface mounting, 3 contact unit(s), 3 pole, 2 N/O, 1 N/C, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General Specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
207158
EAN
4015082071585
Product Length/Depth
137 mm
Product Height
130 mm
Product Width
80 mm
Product Weight
0.324 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-3-15683/I1/SVB-SW

Export product specification