Download document () of 20

207315
Model code: P1-32/I2/SVB-SW

Eaton Moeller® series P1 Main switch, P1, 32 A, surface mounting, 3 pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General Specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
207315
EAN
4015082073152
Product Length/Depth
115 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.443 kg
Certifications
IEC/EN 60947-3
VDE 0660
IEC/EN 60204
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P1-32/I2/SVB-SW

Export product specification