Download document () of 20

207359
Model code: P3-63/I4/HI11

Eaton Moeller® series P3 On-Off switch, P3, 63 A, surface mounting, 3 pole, 1 N/O, 1 N/C, with black thumb grip and front plate

General Specifications

Product Name
Eaton Moeller® series P3 On-off switch
Catalog Number
207359
EAN
4015082073596
Product Length/Depth
124 mm
Product Height
180 mm
Product Width
160 mm
Product Weight
1.042 kg
Certifications
IEC/EN 60947
CSA
UL
IEC/EN 60204
IEC/EN 60947-3
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P3-63/I4/HI11

Export product specification