Eaton Moeller® series T5 On-Off switch, 6 pole + 1 N/O + 1 N/C, 100 A, 90 °, flush mounting T5-4-15682/E
Product Name |
Eaton Moeller® series T5 On-off switch
|
Catalog Number |
207412
|
EAN |
4015082074128
|
Product Length/Depth |
141 mm
|
Product Height |
88 mm
|
Product Width |
88 mm
|
Product Weight |
0.725 kg
|
Certifications |
IEC 60947
EN 60947 EN 60204 VDE IEC/EN 60947 IEC/EN 60947-3 IEC/EN 60204 VDE 0660 |
Catalog Notes |
Rated Short-time Withstand Current (Icw) for a time of 1 second
|
Model Code |
T5-4-15682/E
|