Download document () of 20

208216
Model code: DILM580/22(RA250)

Eaton Moeller® series DILM Contactor, 380 V 400 V 315 kW, 2 N/O, 2 NC, RA 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation, Screw connection DILM580/22(RA250)

General Specifications

Product Name
Eaton Moeller® series DILM Contactor
Catalog Number
208216
EAN
4015082082161
Product Length/Depth
232 mm
Product Height
296 mm
Product Width
250 mm
Product Weight
16.212 kg
Certifications
IEC/EN 60947
IEC/EN 60947-4-1
CSA-C22.2 No. 60947-4-1-14
UL File No.: E29096
UL
CSA File No.: 012528
UL 60947-4-1
UL Category Control No.: NLDX
CSA Class No.: 3211-04
CE
VDE 0660
CSA
Catalog Notes
  • Contacts according to EN 50012
  • Also tested according to AC-3e up to 690 V.
  • Also suitable for motors with efficiency class IE3.
  • Conventional thermal current Ith of main contacts (1-pole, open) at 60°
Model Code
DILM580/22(RA250)

Product specifications

Accessories
Fitting options auxiliary contacts: on the side: 2 x DILM820-XHI11(V)-SI; 2 x DILM820-XHI11-SA
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Suppressor circuit in actuating electronics
Operating frequency
1000 mechanical Operations/h (AC operated)
1000 mechanical Operations/h (DC operated)
200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
8000 V AC
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Connection
Screw terminals
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-40 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Assigned motor power at 200/208 V, 60 Hz, 3-phase
200 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
200 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
400 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
600 HP
Conventional thermal current Ith at 55°C (3-pole, open)
836 A
Conventional thermal current Ith of main contacts (1-pole, open)
2000 A
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
10.67 W
Application
Contactors for Motors
Product category
Contactors
Protection
Finger and back-of-hand proof with terminal shroud or terminal block, Protection against direct contact when actuated from front (EN 50274)
Electrical connection type of main circuit
Rail connection
Screwdriver size
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Voltage type
AC/DC
Degree of protection
IP00
Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2
Number of contacts (normally closed contacts)
2
Number of contacts (normally closed) as main contact
0
Number of contacts (normally open contacts)
2
Number of main contacts (normally open contact)
3
Rated breaking capacity at 1000 V
4350 A
Rated breaking capacity at 220/230 V
6500 A
Rated breaking capacity at 380/400 V
6500 A
Rated breaking capacity at 500 V
6500 A
Rated breaking capacity at 660/690 V
6500 A
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Drop-out voltage
AC operated: 0.2 x US max - 0.6 x US min, AC operated
0.2 x US max - 0.6 x US min, DC operated
Overvoltage category
III
Behavior in marginal and transitional conditions
Sealing - Voltage drops (0.2 - 0.6 x Uc min ≤12 ms: Time is bridged successfully
Sealing - Voltage interruptions (0 - 0.2 x Uc min ≤ 10 ms: Time is bridged successfully
Sealing - Pick-up phase (0.7 x Uc min - 1.15 x Uc max): Contactor switches on with certainty
Sealing - Voltage drops (0.6 - 0.7 x Uc min: Contactor remains switched on
Sealing - Voltage interruptions 0 - 0.2 x Uc min) > 10 ms: Drop-out of the contactor
Sealing - Excess voltage (1.15 - 1.3 x Uc max): Contactor remains switched on
Sealing - Pick-up phase (0 - 0.7 x Uc min: Contactor does not switch on
Sealing - Voltage drops (0.2 - 0.6 x Uc min) > 12 ms: Drop-out of the contactor
Duty factor
100 %
Electromagnetic compatibility
Designed for operation in industrial environments. Its use in residential environments may cause radio-frequency interference, requiring additional noise suppression.
Lifespan, mechanical
5,000,000 Operations (AC operated)
5,000,000 Operations (DC operated)
Pick-up voltage
0.7 - 1.15 V AC x Us
0.7 - 1.15 V DC x Us
Power consumption, pick-up, 50 Hz
800 VA, Pull-in power, Coil in a cold state and 1.0 x Us
700 W, Pull-in power, Coil in a cold state and 1.0 x Us
Safe isolation
1000 V AC, Between coil and contacts, According to EN 61140
Power consumption, pick-up, 60 Hz
700 W, Pull-in power, Coil in a cold state and 1.0 x Us
800 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Screw size
M3.5, Terminal screw, Control circuit cables
M10, Terminal screw, Main connections
Power consumption, sealing, 50 Hz
26.5 VA, Coil in a cold state and 1.0 x Us
11.4 W, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
26.5 VA, Coil in a cold state and 1.0 x Us
11.4 W, Coil in a cold state and 1.0 x Us
Resistance
500 mΩ (Admissible transitional contact resistance - of the external control circuit device when actuating A11)
Rated operational current (Ie)
265 A at 690 V (Individual compensation, three-phase capacitors, open)
463 A at up to 525 V (Individual compensation, three-phase capacitors, open)
Inrush current
Max. 30 x Ie (peak)
Switching capacity (auxiliary contacts, general use)
15 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
P300, DC operated (UL/CSA)
A600, AC operated (UL/CSA)
Lifespan, electrical
100,000 Operations (at Condensor operation)
Terminal capacity (copper band)
Fixing with flat cable terminal or cable terminal blocks; See terminal capacity for cable terminal blocks
Terminal capacity (flexible with ferrule)
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables
Shock resistance
10 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
8 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Terminal capacity (solid)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
2/0 - 500 MCM, Main cables
18 - 14, Control circuit cables
Signal level
5 V - 15 V, PLC signal level (A3 - A4) to IEC/EN 61131-2 (type 2), Magnet systems
Terminal capacity (busbar)
50 mm width, Main connection
Terminal capacity (flexible with cable lug)
50 - 240 mm²
Switching capacity (main contacts, general use)
980 A, Maximum motor rating (UL/CSA)
Terminal capacity (stranded with cable lug)
70 - 240 mm²
Power consumption
Control transformer with uk ≤ 7%
Tightening torque
24 Nm, Main cable connection screw/bolt
1.2 Nm, Screw terminals, Control circuit cables
Width across flats
16 mm
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
110 V
Rated insulation voltage (Ui)
1000 V
Rated making capacity (cos phi to IEC/EN 60947)
7800 A
Rated operational current (Ie) at AC-3, 1000 V
435 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
580 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
580 A
Rated operational current (Ie) at AC-3, 440 V
580 A
Rated operational current (Ie) at AC-3, 500 V
580 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
580 A
Rated operational current (Ie) at AC-4, 1000 V
348 A
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V
456 A
Rated operational current (Ie) at AC-4, 400 V
456 A
Rated operational current (Ie) at AC-4, 440 V
456 A
Rated operational current (Ie) at AC-4, 500 V
456 A
Rated operational current (Ie) at AC-4, 660 V, 690 V
456 A
Rated operational current for specified heat dissipation (In)
580 A
Rated operational power at AC-3, 1000 V, 50 Hz
600 kW
Rated operational power at AC-3, 240 V, 50 Hz
200 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
315 kW
Rated operational power at AC-3, 415 V, 50 Hz
348 kW
Rated operational power at AC-4, 1000 V, 50 Hz
509 kW
Rated operational power at AC-4, 220/230 V, 50 Hz
143 kW
Rated operational power at AC-4, 240 V, 50 Hz
156 kW
Rated operational power at AC-4, 380/400 V, 50 Hz
250 kW
Rated operational power at AC-4, 415 V, 50 Hz
274 kW
Rated operational power at AC-4, 440 V, 50 Hz
290 kW
Rated operational power at AC-4, 500 V, 50 Hz
330 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
440 kW
Rated operational power (NEMA)
298 kW
Rated operational voltage (Ue) at AC - max
1000 V
Resistance per pole
0.032 mΩ
Static heat dissipation, non-current-dependent Pvs
6.5 W
Switching time (AC operated, make contacts, closing delay) - max
70 ms
Switching time (AC operated, make contacts, opening delay) - max
110 ms
Short-circuit current rating (basic rating)
2000 A, max. Fuse, SCCR (UL/CSA)
1200 A, max. CB, SCCR (UL/CSA)
30 kA, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
85 kA, Fuse, SCCR (UL/CSA)
2000 A, max. Fuse, SCCR (UL/CSA)
1200 A, max. CB, SCCR (UL/CSA)
85 kA, CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
2000 A, max. Fuse, SCCR (UL/CSA)
85 kA, CB, SCCR (UL/CSA)
1200 A, max. CB, SCCR (UL/CSA)
85 kA, Fuse, SCCR (UL/CSA)
Short-circuit protection rating (type 1 coordination) at 1000 V
630 A gG/gL
Short-circuit protection rating (type 1 coordination) at 400 V
1000 A gG/gL
Short-circuit protection rating (type 1 coordination) at 690 V
1000 A gG/gL
Short-circuit protection rating (type 2 coordination) at 1000 V
500 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
630 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
630 A gG/gL
Special purpose rating of definite purpose rating
670 A, FLA 600 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
4020 A, LRA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
670 A, FLA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
4020 A, LRA 600 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
Conventional thermal current Ith at 40°C (3-pole, open)
980 A
Conventional thermal current Ith at 50°C (3-pole, open)
876 A
Conventional thermal current Ith at 60°C (3-pole, open)
800 A
Rated operational power at AC-3, 440 V, 50 Hz
370 kW
Rated operational power at AC-3, 500 V, 50 Hz
420 kW
Rated operational power at AC-3, 690 V, 50 Hz
560 kW
Actuating voltage
RA 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC
Altitude
Max. 2000 m
Operating voltage at AC, 50 Hz - min
110 V
Operating voltage at AC, 50 Hz - max
250 V
Operating voltage at AC, 60 Hz - min
110 V
Operating voltage at AC, 60 Hz - max
250 V

Export product specification