Download document () of 20

20D27Q

Fuse-link, LV, 20 A, AC 500 V, D2, gR, IEC, fast acting

General Specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
20D27Q
EAN
5027590467766
UPC
051712832342
Product Length/Depth
50 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
29.64 g
Compliances
CE Marked
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
20 A
Fuse size
DII
Breaking capacity
50 kA
Construction size (fuse inserts)
DII
Rated voltage AC
500 V
Class
Class gR
Fuse type
D27Q - Fast acting
Accessory/spare part type
20GD27 Blue screw cap gauge piece
Utilization category
gR (general purpose semiconductor protection)
Color
Blue
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D2
Construction size
DII
Fuse shape
Bottle
Response time
Fast-acting
Suitable for
E27/DII Fuse base
TFD27 Fuse base screw fixing
SFRD27 Fuse base DIN-Rail mount
TFRD27 Fuse base DIN-Rail mount
Material
White ceramic body
Packaging type
Standard
Release characteristic
Fast (F)
Voltage rating
500 V
Type
Fuse
Special features
Fast-acting
Application
For domestic and general industrial applications

Export product specification