Download document () of 20

20NHG01B

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 20A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
20NHG01B
EAN
5027590468152
UPC
051712625913
Product Length/Depth
135 mm
Product Height
57.8 mm
Product Width
29.55 mm
Product Weight
0.261 kg
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
20 A
Fitted with:
Metal gripping lugs
Fuse size
NH01
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH01
Construction size
NH01
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
Microswitch 170H0235
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
fuse
Special features
Live gripping lug
Application
  • industrial
  • Utilities, Solar, Wind

Export product specification