Download document () of 20

210955
Model code: TM-2-8292/E/SVB-SW

Eaton Moeller® series TM Control circuit switches, TM, 10 A, flush mounting, Contacts: 3, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General Specifications

Product Name
Eaton Moeller® series TM Accessory Control circuit isolator
Catalog Number
210955
EAN
4015082109554
Product Length/Depth
89 mm
Product Height
48 mm
Product Width
30 mm
Product Weight
0.059 kg
Certifications
UL Category Control No.: NLRV
UL 508
CSA
CSA-C22.2 No. 94
UL File No.: E36332
CE
Certified by UL for use in Canada
CSA-C22.2 No. 14-05
IEC/EN 60947-3
IEC/EN 60947-5-1
UL
IEC/EN 60947
UL report applies to both US and Canada
VDE 0660
Catalog Notes
up to 250 V AC per contact
Model Code
TM-2-8292/E/SVB-SW

Export product specification