Download document () of 20

21147791000

Eaton Crouse-Hinds series CEAG SEB battery set, NiMH battery 4.8 V/ 9.5 Ah, rechargeable, Used with SEB 9/9L series hand lamps

General Specifications

Product Name
Eaton's Crouse-Hinds series CEAG SEB battery set
Catalog Number
21147791000
EAN
4250217412288
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.8 kg

Product specifications

Used with
SEB 9/9L series hand lamps
Area classification
Hazardous/Classified Locations
Special features
NiMH battery 4.8 V/ 9.5 Ah, rechargeable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.