Download document () of 20

212067
Model code: AZ-XHI11

Eaton Distribution parts. Auxiliary contact, for AZ, 1N/O+1N/C, 0.5HP

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
212067
EAN
4015082120672
Product Length/Depth
90 mm
Product Height
65.5 mm
Product Width
8.8 mm
Product Weight
0.041 kg
Compliances
RoHS conform
Certifications
CSA Certified
UL Listed
EN45545-2
IEC 61373
Model Code
AZ-XHI11

Product specifications

Used with
Type AZ breakers
Accessory
Accessory for miniature circuit breaker
Accessory/spare part type
Auxiliary contacts
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Mounting method
Top-hat rail IEC/EN 60715
Additional equipment required
Auxiliary switch
Admissible back-up fuse - max
6 A gL
Terminal protection
Protection against electric shock to IEC 536
Terminal type
Twin-purpose terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5 TE
Enclosure width
90 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Rated insulation voltage (Ui)
440 VAC
Voltage type
AC
Functions
Auxiliary switch
Contact function
1 M + 1 B
Device fitting
Universal
Type
  • Accessory
  • Accessory for miniature circuit breaker
Special features
IP20 (switch)
Mounting width
8.8 mm (0.5 space units)
Lifespan, mechanical
6000 operations
Rated operational voltage (Ue) - max
230 V
Rated switch current
3 A
Suitable for current of main contact unit - max
0 A
Voltage rating (V/mA) - min
24
Rated operational current
2 A (400 V AC-13)
4 A (60 V DC-13)
2 A (110 V DC-13)
4 A (230 V DC-11)
6 A (230 V AC-11)
0.5 A (230 V DC-13)
6 A (250 V AC-13)
Terminal capacity (cable)
1 mm² - 4 mm² (2x)
1 mm² - 25 mm² (1x)
Terminal capacity (solid wire)
1 mm² - 25 mm² (1x)
1 mm² - 4 mm² (2x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.