Download document () of 20

219725
Model code: KL-11

Eaton xComfort KLV LV systems Final Distribution Boards. KL-11 terminal bar, 2 x 25 mm2 + 9 x 16 mm2, max. 63 A

General Specifications

Product Name
Eaton xComfort KLV LV systems Final Distribution Boards
Catalog Number
219725
EAN
9004852829292
Product Length/Depth
7 mm
Product Height
9 mm
Product Width
92 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
KL-11

Product specifications

Used with
Expansion terminal
BF flat distribution board
KLV distribution board
Accessory consideration
Type
  • Additional equipment
  • BF flat distribution board
  • KLV distribution board
Accessory/spare part type
General
Color
Other
Nominal current
63 A
Number of poles
Single-pole
Connection type
Clamp
Screwing
Material
Metal
Mounting method
Screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Functions
Additional equipment
Conductor cross section, input - min
1.5 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
25 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
2
Conductor cross section, input AWG - min
0 mm²
Number of outputs
10
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.