Download document () of 20

222711
Model code: T0-4-5/I1

Eaton Moeller® series T0 Multi-speed switch, 20 A, surface mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 2-0-1, Design number 5

General Specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
222711
EAN
4015082227111
Product Length/Depth
137 mm
Product Height
122 mm
Product Width
80 mm
Product Weight
0.36 kg
Certifications
EN 60204
EN 60947
IEC 60947
VDE
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-4-5/I1

Export product specification