Download document () of 20

229748
Model code: FAK-R/V/KC11/IY

Eaton Moeller® series FAK Palm switch, 1N/O+1N/C, emergency switching off, surface mounting

General Specifications

Product Name
Eaton Moeller® series FAK Palm switch
Catalog Number
229748
EAN
4015082297480
Product Length/Depth
100 mm
Product Height
85 mm
Product Width
85 mm
Product Weight
0.32 kg
Certifications
IEC/EN 60947-5
CE
CSA Class No.: 3211-03
VDE 0660
IEC/EN 60947-5-5
UL 508
UL Category Control No.: NKCR
UL File No.: E29184
CSA
CSA File No.: 012528
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
UL
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
FAK-R/V/KC11/IY

Features & Functions

Enclosure color
Yellow
Black
Features
Emergency stop pushbutton
Tamper-proof (according to ISO 13850/EN 418)
Unlocking method
Pull-release

General

Connection to SmartWire-DT
No
Degree of protection
IP67/IP69K
NEMA 4X
Lifespan, mechanical
100,000 Operations
Mounting position
As required
Opening diameter
0 mm
Operating frequency
600 Operations/h
Product category
Foot and palm switches
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-Sinusoidal shock 11 ms
Type
Complete device

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Actuator

Actuating force
60 N
Actuator color
Red
Actuator function
Switching function latching
Maintained

Contacts

Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification