Download document () of 20

231269
Model code: M22-ASI

Eaton Moeller® series M22 AS-Interface module, 2I, 1Q, screw connection

General Specifications

Product Name
Eaton Moeller® series M22 Accessory AS-Interface connection
Catalog Number
231269
EAN
4015082312695
Product Length/Depth
40 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.023 kg
Certifications
UL File No.: E29184
CE
CSA
CSA-C22.2 No. 14-05
DIN EN 50295
UL
UL 508
IEC/EN 60947
CSA Class No.: 3211-03
CSA File No.: 012528
UL Category Control No.: NKCR
IEC/EN 60947-5
CSA-C22.2 No. 94-91
Model Code
M22-ASI

Features & Functions

Bezel color
Titanium
Fitted with:
AS-Interface connector as insulation piercing terminal

General

Degree of protection
IP20
Input
2 Inputs (22 V/5 mA, protected against short-circuit)
Inputs for 2 contact elements (M22-K01 (N/C), M22-K10 (N/O))
Output
1 (normally 19 V/8 mA) Output, protected against short-circuit
Output for 1 LED element: M22-LED-...
Product category
Accessories
Protection
AS-Interface protected against polarity reversal
Protocol
AS-Interface (S-3.A.E)

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
30 g, Mechanical, Shock duration 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electro magnetic compatibility

Radio interference class
EN 55022
EN 55011

Electrical rating

No-load current
30 A
Output voltage
24 V DC (-15/+10 %)
Power consumption
40 mA
Rated operational voltage
26.5 - 31.6 V DC (AS-Interface specification)

Communication

Addressing
Adress set via connection to AS-Interface cable
Connection to SmartWire-DT
No
Connection type
Front fixing for RMQ-Titan
Interfaces
2.1 (Output specification)
LED indicator
Status indication of AS-Interface power line in the switch front: Green LED on element back
Status indication of AS-Interface ERROR, failure of AS-Interface master in the switch front: Red LED on element back
Number of modules
62 (Suconet-K)

Cable

Cable length
2 m connection cable

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.3 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification