Download document () of 20

240006
Model code: SDAINLM140(110V50HZ,120V60HZ)

Eaton Moeller® series SDAINL Star-delta contactor combination, 380 V 400 V: 75 kW, 110 V 50 Hz, 120 V 60 Hz, AC operation

General Specifications

Product Name
Eaton Moeller series star-delta contactor combination
Catalog Number
240006
EAN
4015082400064
Product Length/Depth
183 mm
Product Height
314 mm
Product Width
308 mm
Product Weight
10.01 kg
Certifications
CE
Model Code
SDAINLM140(110V50HZ,120V60HZ)

Product specifications

Used with
ETR4-51
Electrical connection type for auxiliary- and control-current circuit
Screw connection
Number of poles
Three-pole
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frequency rating
50-60 Hz
Pollution degree
3
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
Connection
Screw terminals
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
23.8 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
7.9 W
Application
Star-delta motor starting for contactor combinations
Product category
Contactor combinations
Electrical connection type of main circuit
Screw connection
Voltage type
AC
Degree of protection
IP00
NEMA Other
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
9
Rated control supply voltage (Us) at AC, 50 Hz - max
110 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
120 V
Rated control supply voltage (Us) at AC, 60 Hz - min
120 V
Overvoltage category
III
Duty factor
100 %
Changeover time
20 s, max.
Interference immunity
According to EN 60947-1
Functions
Star-delta contactor
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
140 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
140 A
Rated operational current for specified heat dissipation (In)
140 A
Rated operational power at AC-3, 380/400 V, 50 Hz
75 kW
Rated operational power (NEMA)
0 kW
Static heat dissipation, non-current-dependent Pvs
13.6 W
Suitable for
Also motors with efficiency class IE3
Rated operational power at AC-3, 500 V, 50 Hz
90 kW
Rated operational power at AC-3, 690 V, 50 Hz
90 kW
Actuating voltage
110 V 50 Hz, 120 V 60 Hz
Number of auxiliary contacts (change-over contacts)
0
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
230 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
230 V
Operating voltage at AC, 60 Hz - max
690 V
Operating voltage at DC - min
0 V
Operating voltage at DC - max
0 V

Export product specification