Download document () of 20

248330
Model code: Z-T/3S1O

Eaton xPole - Z-T Pushbutton, 400 V, 16A, 3 N/O, 1 N/C, 1HP

General Specifications

Product Name
Eaton xPole - Z-T pushbutton
Catalog Number
248330
EAN
4015082483302
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
17.5 mm
Product Weight
0.085 kg
Compliances
RoHS conform
Model Code
Z-T/3S1O

Product specifications

Actuator color
Black
Color calotte
Other
Lamp socket
Other
Built-in depth
60 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
3
Voltage type
AC
Lamp type
Other
Degree of protection
IP40
Switching current
16 A
Switching voltage
400 V
Width in number of modular spacings
1

Export product specification